For new designs, we recommend the improved e-chain® Series E4.56 from the E4.1 family.
For questions, please refer to your igus® contact person. Thank you for your understanding to the E4.56 series
Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series 400 - chain, with crossbars every link
1. Crossbars for e-chain® can be removed on both sides
2. Closed and open area can be combined
3. Interior separation possible in many ways
4. Lid for e-tube can be swivelled and removed
5. Stop with brake for noise reduction
6. Wide plastic crossbars
7. Optimised glide surfaces - extra thick on side to cope with wear
8. KMA mounting brackets, can be attached "all-round"
9. Locking or pivoting mounting brackets available
10. Strain relief can be integrated in the mounting bracket
11. Dirt-repellent outer contour
12. Alternative available with Reverse Bend Radius (RBR).
E4000-NC = e-chain also available without camber
Available inner widths Bi: 50 to 600 mm
Available bend radii R: 135 to 500 mm
Pitch: 91 mm/link = 11 links/m