For new designs, we recommend the improved e-chain® Series E4.112 from the E4.1 family.
For questions, please refer to your igus® contact person. Thank you for your understanding to the E4.112 series
Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series 600 - chain, with crossbars every link
1. Crossbars can be removed from both sides
2. Lid for e-tube can be opened and removed
3. Stop-dog with brake for noise reduction
4. Wide plastic crossbar - cable friendly
5. Optimised gliding surfaces with side wear pads
6. Varied interior separation
7. Closed and open types can be combined
8. Dirt-repelling outer contour
9. Alternative available with Reverse Bend Radius (RBR).
Available inner widths: 200 to 600 mm
Available bending radii: 200 to 1000 mm
Pitch: 143 mm per link = 7 links/m