- For extremely heavy duty applications
- TPE outer jacket
- Hydrolysis and microbe-resistant
- Flame retardant
- Silicone-free
- UV resistance: High
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- chainflex® class: 6.6.4.2
chainflex® motor cable CF300.UL.D
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 4
igus-icon-arrow-left
igus-icon-arrow-right
Item no.
chainflex® CASE available
Typical application areas
- For extremely heavy duty applications
- Almost unlimited resistance to oil, also with bio-oils
- Indoor and outdoor applications, UV-resistant
- Unsupported travels and gliding travel distances of 400m and more
- Storage and retrieval units for high-bay warehouses, machining units/machine tools, quick handling, cleanroom, semiconductor insertion, outdoor cranes, low-temperature applications
Garanti koşullarına göre ömür boyu garantili
Daha fazla bilgi: chainflex® Garantisi
* Daha yüksek sayıda çift strok mümkündür - lütfen bireysel hesaplamanızı isteyin
Daha fazla bilgi: chainflex® Garantisi
Çift stroklar* | 5 milyon | 7,5 milyon | 10 milyon | ||||
---|---|---|---|---|---|---|---|
Sıcaklık, | v maks [m/s] | a maks. | Hareket mesafesi | R dk. [faktör x d] | R dk. [faktör x d] | R dk. [faktör x d] | |
dan/e kadar [°C] | Desteksiz | kayar | [m/s2] | [m] | |||
-35/-25 | 10 | 11 | 12 | ||||
-25 / +80 | 10 | 6 | 100 | ≤ 400 | 7,5 | 8,5 | 9,5 |
+80 / +90 | 10 | 11 | 12 |
Certificates and standards