1 from 2
igus-icon-lupe
- Part number: KSM-0810-10
- Material: iglidur® K
- Shape: Shop sleeve bearings
- Dimensions:
- d1 8 mm
- d2 10 mm
- b1 10 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
Total price: 251,00 EUR2,51 EUR / pc.
plus VAT and shipping charges
igus-icon-lieferzeit
2 hafta içinde kargoya verilir
iglidur® K | Versatile and cost-effective for medium temperatures
Typical application areas
Printing industry
[Link id="26"]
Plastic machines
Medical technology
Packaging industry
You can find further applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measurement system
The installation dimensions and tolerances of iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
- Low moisture absorption
- Wear-resistant
- Cost-effective
- Lubrication- and maintenance-free
- Standard range from stock
Typical application areas
Printing industry
[Link id="26"]
Plastic machines
Medical technology
Packaging industry
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measurement system
The installation dimensions and tolerances of iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
Unsure if it fits?