- Universally applicable for large slewing rings
- Suitable for a diameter of 500 to 2,000mm
- Cost-effective and ready to install
- Tested in the igus® laboratory and material combination in use in many customer applications
- Lubrication and maintenance-free
iglidur® PRT universal sliding elements, iglidur® J
New
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
Item no.
Our universal sliding elements achieve excellent coefficient of friction and wear, even with high loads. The flexible Z design allows them to be used for individual installation sizes. The crossbar connections allow them to be adjusted to different diameters. Their height can also be adjusted, so they can meet different tolerances. The sliding elements' symmetrical structure means that all load directions can be accommodated with just one component. The sliding elements are lubrication and maintenance-free and therefore perfectly suited for dry operation.
Short product presentation: PRT universal sliding elements