- Glass-fibre cable for heaviest duty applications
- TPE outer jacket
- Halogen-free
- Silicone-free
- Hydrolysis and microbe-resistant
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- UV-resistant
- PVC-free
- chainflex® class: 7.4.4.1
chainflex® fibre optic cable CFLG.G
Discontinued Model
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
Typical application areas
- For heaviest duty applications
- Maximum EMC protection, with high transmission qualities
- Almost unlimited resistance to oil, also with bio-oils
- Indoor and outdoor applications
- Unsupported travel distances and up to 50 m or more for gliding applications (horizontal)
- Crane applications, conveyor technology, low-temperature applications
Garanti koşullarına göre ömür boyu garantili
Daha fazla bilgi: chainflex® Garantis
Çift stroklar* | 5 milyon | 7,5 milyon | 10 milyon | ||||
---|---|---|---|---|---|---|---|
Sıcaklık, | v maks [m/s] | a maks. | Hareket mesafesi | R dk. [faktör x d] | R dk. [faktör x d] | R dk. [faktör x d] | |
dan/e kadar [°C] | Desteksiz | kayar | [m/s2] | [m] | |||
-40/-30 | 12.5 | 13.5 | 14.5 | ||||
-30/+70 | 10 | 6 | 20 | > 400 | 10 | 11 | 12 |
+70 / +80 | 12.5 | 13.5 | 14.5 |
Certificates and standards