drylin® NT telescopic guides

The drylin® NT product group consists of telescopic rails with continuous extension lengths of up to 600mm. Snap function is also available as an option. igus® offers a material combination of aluminium and plastic and guarantees quiet operation. The telescopic rails is lightweight and meet high hygiene requirements.

Ürün sayısı: 7

drylin® NTP-27 polymer telescopic guide

  • Complete telescopic guide made of iglidur polymer material
  • 3-piece structure made of igus® high-performance polymers
  • Extension length 150mm or 125mm
  • Quiet operation with no rolling elements
  • lubrication-free due to igus® high-performance polymers
  • Corrosion-free
  • Low clearance due to spring preload
  • Extension length 150mm available in 5 colours (anthracite, light grey, white, orange, blue)
  • PFAS free variant: NTP-27-18-41-125
den 16,59 EUR/Prç.
Sevkıyata hazır ürün sayısı, 7:
2 hafta 7
Ürün sayfasına git

drylin® NT-35 telescopic rails

  • Robust polymer/aluminium version
  • Lightweight
  • Cost-effective
  • Corrosion-resistant
den 35,84 EUR/Prç.
Sevkıyata hazır ürün sayısı, 6:
2 hafta 6
Ürün sayfasına git

drylin® NT-60 telescopic rails

  • Robust polymer/aluminium version
  • Lightweight
  • Cost-effective
  • Corrosion-free
  • Individual millimetre precise extension lengths of up to 600mm are easy to configurate in our Configurator for Telescopic Rails in under 5 minutes.
den 87,97 EUR/Prç.
Sevkıyata hazır ürün sayısı, 10:
2 hafta 10
Ürün sayfasına git

Telescopic rail, preloaded | drylin® NTV

  • Consistent telescopic rail due to spring pretensioning mechanism
  • Constant drive forces with various preload options
  • With 27mm width very narrow type for 27mm groove
Special lengths available upon request!
den 91,26 EUR/Prç.
Sevkıyata hazır ürün sayısı, 8:
2 hafta 7
Ürün sayfasına git

drylin® NT telescopic rails Heavy Duty

  • Telescopic extension up to 1,000mm in the application area up to max. +80°C
  • Telescopic rail can be ordered with infinite adjustment from 140 - 1,000mm
  • Selected coating with iglidur® IC-05, after test: linear short stroke, lasts up to four times longer than iglidur® IC-01

drylin® NT preloaded telescopic guides

  • Consistent telescopic rail due to spring pretensioning mechanism
  • Extensions lengths accurate to the millimetre up to 600mm
  • Load capacity of a drawer with two vertically installed systems, 450mm extension, load capacity 50N
  • No external lubrication

drylin NT 35 telescopic rail PTFE free

  • Metal-free center pull-out
  • Millimeter-precise full-extension, partial-extension and over-extension runners
  • Tested in the igus® laboratory
  • 100 % lubrication-free
  • Center section made of iglidur GLW ptfe/pfas free. The outer rails are made of anodized aluminium
istek üzerine
Sevkıyata hazır ürün sayısı, 2:
2 hafta 2
Ürün sayfasına git

Danışma

Photo
Faruk Özbek

Drylin® Ürün Sorumlusu

E-posta yaz

Nakliye ve danışmanlık

Şahsen:

Pazartesi-Cuma, sabah 7 - akşam 8 arası.
Cumartesi sabah 8 - akşam 12 arası.

Online:

24h


"Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" ve "yes" terimleri, igus® GmbH/ Köln'ün Federal Almanya Cumhuriyeti'nde ve bazı yabancı ülkelerde yasal olarak korunan ticari markalarıdır. Bu liste, igus GmbH'nin veya igus'un bağlı şirketlerinin Almanya, Avrupa Birliği, ABD ve/veya diğer ülkeler veya yargı bölgelerinde korunan ticari markalarının (örn. bekleyen ticari marka başvuruları veya tescilli ticari markalar) kapsamlı olmayan bir listesidir.

igus® GmbH, Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber şirketlerinin ve bu web sitesinde adı geçen diğer tüm tahrik üreticilerine ait hiçbir ürünün satışını yapmadığını ifade etmektedir. igus® tarafından sunulan ürünler, igus® GmbH'nin ürünleridir.