Low Cost Automation

The low cost automation modular system offers you fast, simple and cost-effective components to automate your manual work steps. You will achieve a quick ROI thanks to our low prices and maintenance costs. There are articulated arms, cobots, delta and linear robots in various lengths and sizes. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g. grippers, suction cup, camera, etc.) as desired. Robotic components are modular and offer you many configuration options to provide the perfect solution for you. At the same time, we remain affordable. On our RBTX platform, you can also obtain complete systems including integration as service.

Ürün sayısı: 204

robolink® RL-DP-5 | Five degrees of freedom (DOF) | 790mm reach

Product information
  • Payload up to 3.0 kg 
  • Up to 790 mm of reach
  • Degrees of freedom: 5
  • Speed: 7 picks/min.
  • Min. service life: 1 million cycles
  • Standard colour of robot: black, individual colour possible

Optionally available
den 7.194,14 EUR/Prç.
Ürün sayfasına git

Room linear robot | DLE-RG-0001 | Workspace 500 x 500 x 100mm

Product information
  • Payload up to 2.5 kg
  • Working area 500 x 500 x 100 mm
  • Degrees of freedom: 3
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
den 2.700,29 EUR/Prç.
Sevkıyata hazır ürün sayısı, 4:
2 hafta 2
Ürün sayfasına git

3-axis Delta robot | Working diameter 360 mm

Product information
  • Up to 60 picks/min.
  • For loads up to 5 kg
  • For precision requirements of 0.5 mm
  • At speeds up to max. 3.0 m/s
  • Max. acceleration: 60 m/s²

Optionally available
den 6.405,18 EUR/Prç.
Sevkıyata hazır ürün sayısı, 10:
2 hafta 3
Ürün sayfasına git

SCARA robot 4 DOF with cladding | size M | 560 mm working space

Product information
  • Payload: 2 kg
  • Range: 560 mm
  • Reach along the Z-axis: 500 mm
  • Degrees of freedom: 4
  • Speed: 20 picks/minute
  • Minimum service life: 2.5 million cycles
  • IP Protection Class IP45, splash-proof

Optionally available
den 5.933,56 EUR/Prç.
Sevkıyata hazır ürün sayısı, 3:
2 hafta 1
Ürün sayfasına git

D1 assembly kit for 2-axis kinematics

Product information
  • Set of 2x igus® D1 dryve, proximity switches incl. bracket, connection cables with straight connector in 10m length
 
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen gateway) for connection to master control systems, e.g. Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation here before you buy 
den 1.623,12 EUR/Prç.
Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git

2-axis delta robot | Workspace 400 mm

Product information
  • Up to 100 picks/min.
  • Load capacity 5 kg 
  • For precision requirements of 0.5 mm
  • At speeds up to max. 3.0 m/s
  • Max. acceleration: 60 m/s²

Optionally available
den 5.646,05 EUR/Prç.
Ürün sayfasına git

Robot cell for all igus robots - Size: Medium

Product information
  • Suitable for igus® jointed arm, SCARA, Delta and gantry robots
  • Dimensions: 1,000 x 880 x 2,030 mm
  • Robot frame made of aluminium profiles
  • One module, 50 robot types and an infinite number of possible applications
  • With emergency stop, start and stop display and CE documentation
  • Robot and control cabinet are installed by igus
  • Energy chains not included in the price
den 7.680,00 EUR/Prç.
Ürün sayfasına git

igus® Robot Control (iRC) software for gantries & delta robots

Product information
  • Diverse automation tasks with simple programming software
  • For gantries and delta robots
  • Easy software installation for Windows 10
  • Use with a PC or tablet
  • Seven digital inputs/outputs, CRI interface, ModbusTCP/IP for connection to master control systems, e.g. Siemens or Beckhoff
  • 10m cable length

You can find all relevant documents in the downloads below.

TEST BEFORE INVEST - Test the robot control system before you buy it with the igus® Robot Control software 
den 5.103,94 EUR/Prç.
Ürün sayfasına git

Robot cable set for 2-axis kinematics

Product information
Set consisting of:
  • 2x motor cable, straight plug
  • 2x encoder cable, straight plug
  • 2x iniators NC (normally closed) PNP
  • 2x iniators, straight connector

For single axes, line, area & 2-axis delta robots
Suitable for igus Robot Control and Dryve D1
den 323,93 EUR/Prç.
Sevkıyata hazır ürün sayısı, 3:
2 hafta 3
Ürün sayfasına git

igus Robot Control Handheld

Product information
  • Handheld enables the robot to be commissioned and moved
  • Suitable for the igus Robot Control
  • Convenient operation for left and right-handers
  • User-friendly operation via touch display
den 1.965,60 EUR/Prç.
Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git

ReBeL cobot 6 DOF

Product information
  • Number of axes: 6
  • Load capacity (max.): 2 kg 
  • Repeatability: ±1mm
  • Reach: max. 664 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 8.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
den 5.964,00 EUR/Prç.
Ürün sayfasına git

robolink® RL-DP-4 | Four degrees of freedom (DOF) | 790mm reach

Product information
  • Payload up to 3.0 kg 
  • Up to 790 mm of reach
  • Degrees of freedom: 4
  • Speed: 7 picks/min.
  • Min. service life: 1 million cycles
  • Standard colour of robot: black, individual colour possible

Optionally available
den 6.422,30 EUR/Prç.
Ürün sayfasına git

3-axis Delta robot | Working diameter 660mm

Product information
  • Up to 30 picks/min. 
  • For loads up to 5 kg
  • For precision requirements of 0.5 mm
  • At speeds up to max. 1.0 m/s
  • Max. acceleration: 20 m/s²

Optionally available
den 7.899,72 EUR/Prç.
Sevkıyata hazır ürün sayısı, 10:
2 hafta 4
Ürün sayfasına git

Robot cable set for 3-axis kinematics

Product information
Set consisting of:
  • 3x motor cable, straight plug
  • 3x encoder cable, straight connector
  • 3x iniators NC (normally closed) PNP
  • 3x iniators, straight connector

For single axis, space, SCARA & 3-axis delta robots
Suitable for igus Robot Control and Dryve D1
den 485,89 EUR/Prç.
Sevkıyata hazır ürün sayısı, 3:
2 hafta 3
Ürün sayfasına git

Room linear robot | DLE-RG-0014 | Workspace 500 x 500 x 200mm

Product information
  • Payload up to 10.0 kg
  • Working area 500 x 500 x 200 mm
  • Degrees of freedom: 3
  • X & Y axis speed up to 0.5 m/s
  • Z axis (spindle axis) speed max 20 mm/s
  • Repeatability ± 0.5 mm

Optionally available
den 5.224,09 EUR/Prç.
Ürün sayfasına git

Danışma

Photo
Faruk Özbek

Drylin® Ürün Sorumlusu

E-posta yaz

Nakliye ve danışmanlık

Şahsen:

Pazartesi-Cuma, sabah 7 - akşam 8 arası.
Cumartesi sabah 8 - akşam 12 arası.

Online:

24h


"Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" ve "yes" terimleri, igus® GmbH/ Köln'ün Federal Almanya Cumhuriyeti'nde ve bazı yabancı ülkelerde yasal olarak korunan ticari markalarıdır. Bu liste, igus GmbH'nin veya igus'un bağlı şirketlerinin Almanya, Avrupa Birliği, ABD ve/veya diğer ülkeler veya yargı bölgelerinde korunan ticari markalarının (örn. bekleyen ticari marka başvuruları veya tescilli ticari markalar) kapsamlı olmayan bir listesidir.

igus® GmbH, Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber şirketlerinin ve bu web sitesinde adı geçen diğer tüm tahrik üreticilerine ait hiçbir ürünün satışını yapmadığını ifade etmektedir. igus® tarafından sunulan ürünler, igus® GmbH'nin ürünleridir.