PMA cable protection and accessories

The PMA range offers a multifunctional selection of hoses and systems

PMA cable protection systems are used wherever the mechanical protection of electrical lines and cables is needed. Highly flexible cable protection tubes are specifically suited for the additional protection of cable guides in e-chain® systems. Due to the combination of technical knowhow and the strictest international safety guidelines, PMA fulfils the worldwide requirements of industrial markets in application areas like mechanical engineering, automotive construction, fiber optics, solar systems as well as applications in the robot sector with high speeds and millions of alternate bending cycles.

PMAFLEX - corrugated tubes

PMAFLEX includes different tube types for a variety of applications in the cable protection field. The PMAFLEX range offers tubes for technically demanding applications with special requirements. Tube sizes are available from 4.5 mm to 125 mm diameter in versions from very light to very heavy and bendable to highly flexible. Standard colors are black and gray. Many tube types are specifically tested and/or approved according to CSA, UL recognition, NF, SNCF, DB, etc.

PMAFIX - connectors

The name PMAFIX describes a very large range in connection fittings with the patented PMA safety lock system. The connection fittings are available for a tightness of IP66 and IP68. IP66 connection fittings are equipped with a preinstalled universal lock, which guarantees a quick push-in assembly of the tube. IP68 connection fittings for higher requirements are delivered with a special tube sealing cap.

2 hafta içinde kargoya verilir PMAFLEX PIS/PIH

Highly flexible, medium corrugated tubes

Temperature range:
-50°C to +95°C,
short-term up to 150°C

PMAFLEX VOH

Flexible, very heavy version

Temperature range:
-40°C to +105°C,
short-term up to 150°C

24 saatte kargoya verilir PMAFLEX CYL

Very flexible, medium corrugated tubes

Temperature range:
-40°C to +105°C,
short-term up to 150°C

24 saatte kargoya verilir PACOF

Separable protective hose, flexible

Temperature range:
-40°C to +100°C,
short-term up to 130°C

2 hafta içinde kargoya verilir PMAFLEX PCL

Very flexible, medium corrugated tubes CSA

Temperature range:
-50°C to +105°C,
short-term up to 150°C

24 saatte kargoya verilir PMAFIX VND

Straight fittings

2 hafta içinde kargoya verilir PMAFIX VWD

Fittings 90° angle

2 hafta içinde kargoya verilir PMAFIX VBD

Fittings 90° arc angle

2 hafta içinde kargoya verilir PMAFIX VAD

Fittings 45° angle

2 hafta içinde kargoya verilir PMAFIX VOD

Fittings 90° angle with flange

24 saatte kargoya verilir PMACLIP FH

Single-piece system support with integrated safety catch

2 hafta içinde kargoya verilir SGB pipe clip

2 hafta içinde kargoya verilir BMN/GMN - hexagon counter nut

For additional securing of the connection fittings.
Material:
Type BMN: Polyamide, black
Type GMN: Polyamide, grey

2 hafta içinde kargoya verilir 514 - fitting screws

For temporary sealing of e.g. switch cabinets prepared for PMAFIX connection fittings.
Material: Fibreglass reinforced polyamide light grey

PMA-COFLEX-LNO

Two-part fitting

PMA-CO-FIX GTN

Separable counter nut


Regarding protective hoses, also refer to:

Energy chain systems

Plastic energy chains increase the service life of cables in moving applications.

Protective hoses for robots

Protectors and heat shield jackets for use on industrial robots

24 saatte kargoya verilir
2 hafta içinde kargoya verilir

"Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" ve "yes" terimleri, igus® GmbH/ Köln'ün Federal Almanya Cumhuriyeti'nde ve bazı yabancı ülkelerde yasal olarak korunan ticari markalarıdır. Bu liste, igus GmbH'nin veya igus'un bağlı şirketlerinin Almanya, Avrupa Birliği, ABD ve/veya diğer ülkeler veya yargı bölgelerinde korunan ticari markalarının (örn. bekleyen ticari marka başvuruları veya tescilli ticari markalar) kapsamlı olmayan bir listesidir.

igus® GmbH, Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber şirketlerinin ve bu web sitesinde adı geçen diğer tüm tahrik üreticilerine ait hiçbir ürünün satışını yapmadığını ifade etmektedir. igus® tarafından sunulan ürünler, igus® GmbH'nin ürünleridir.