Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
The handling systems of HUSCH Handhabungstechnik GmbH place the highest demands on quality, reliability and flexibility. For over 10 years, our systems have been moving our plastic energy chains, but also linear and rotary bearing products. Used in the automotive industry, for example, they enable long service lives, robustness and freedom from maintenance.
A customer in the automotive industry was looking for a linear robot with a long service life for machining their workpieces. The linear robot used by GROB-Werke works highly dynamically at a speed and acceleration of 6m/s in each case. For this reason, the manufacturer relies on our reliable and wear-resistant roller energy chains in their application.
In its assembly line, a car manufacturer relies on our iglidur slewing ring bearings for a total of 60 assembly supports. The requirements were high. As a result, every assembly support allows pivoting, rotating and sliding application. They should also be equipped with bearings that are as light as possible and function permanently free of maintenance and lubrication under high and constant loads.