Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
Designation | Unit | Basic 02 | Standard 02 |
Weight without stroke | kg | 0,38 | 0,4 |
Weight / 100 mm stroke | kg | 0,08 | 0,08 |
Max. stroke length* | mm | 1.000 | 1.000 |
Transmission | mm/rev | 54 | 54 |
Tooth profile | HDT 3M | MTD 3 | |
Toothed belt material | Neoprene with GF | PU with steel | |
Toothed belt width | mm | 9 | 9 |
Toothed belt tension | N | 75 | 100 |
Max. radial load | N | 100 | 150 |
Deflection | Ball bearing | Ball bearing | |
Max. speed dependent at 60% duty cycle | m/s | 2 | 2 |
Max. positional deviation of the carriage, load dependent** | mm | ± 0,35 | ± 0,3 |
Designation | Unit | Basic 02 | Standard 02 |
Weight without stroke | kg | 0,9 | 1,0 |
Weight / 100 mm stroke | kg | 0,14 | 0,14 |
Max. stroke length* | mm | 2.000 | 2.000 |
Transmission | mm/rev | 66 | 70 |
Tooth profile | RPP 3M | AT 5 | |
Toothed belt material | Neoprene with GF | PU with steel | |
Toothed belt width | mm | 15 | 16 |
Toothed belt tension | N | 150 | 200 |
Max. radial load | N | 200 | 300 |
Deflection | Ball bearing | Ball bearing | |
Max. speed dependent at 60% duty cycle | m/s | 3 | 5 |
Max. positional deviation of the carriage, load dependent** | mm | ± 0,3 | ± 0,2 |
Description | Unit | Standard |
Weight without stroke | kg | 1,3 |
Weight / 100mm stroke | kg | 0,14 |
Max. stroke length* | mm | 2.000 |
Transmission | mm/rev | 70 |
Tooth profile | AT5 | |
Toothed belt material | PU with steel | |
Toothed belt width | mm | 16 |
Toothed belt tension | N | 200 |
Max. radial load | N | 300 |
Max. speed dependent at 60% duty cycle | m/s | 5 |
Max. positional deviation of the carriage, load dependent** | mm | ± 0,20 |
Designation | Unit | Standard |
Weight without stroke | kg | 4,0 |
Weight / 100 mm stroke | kg | 0,5 |
Max. stroke length* | mm | 3.000 |
Transmission | mm/rev | 120 |
Tooth profile | AT5 | |
Toothed belt material | PU with steel | |
Toothed belt width | mm | 32 |
Toothed belt tension | N | 500 |
Max. radial load | N | 300 |
Max. speed dependent at 60% duty cycle | m/s | 5 |
Max. positional deviation of the carriage, load dependent** | mm | ± 0,20 |
Description | Unit | Standard |
Weight without stroke | kg | 5,36 / 5,78 / 6,2 |
Weight / 100mm stroke | kg | 0,386 / 0,426 / 0,466 |
Max. stroke length* | mm | 3.000 |
Transmission | mm/rev | 144 |
Tooth profile | 8M | |
Toothed belt material | PU with steel cable | |
Toothed belt width | mm | 20 |
Toothed belt tension | N | 750 |
Max. radial load | N | 3000 |
Deflection | Deep groove ball bearing | |
Max. speed dependent at 60% duty cycle | m/s | 5 |
Max. positional deviation of the carriage, load dependent** | mm | ± 0,2 |
Designation | Unit | Basic 02 | Standard 02 |
Max. stroke length* | mm | 3.000 | 1.000 |
Transmission | mm/rev | 140 | 54 |
Tooth profile | 8M | MTD 3 | |
Toothed belt material | Neoprene with GF | Steel | |
Toothed belt width | mm | 32 | 9 |
Toothed belt tension | N | 150 | 200 |
Max. radial load | N m | 12 | 12 |
Deflection | Ball bearing | Ball bearing | |
Max. speed dependent at 60% duty cycle | m/s | 0,5 | 0,5 |
Max. positional deviation of the carriage, load dependent** | mm | ± 0,5 | ± 0,5 |
ly mm4 |
lz mm4 |
Wby mm3 |
Wbz mm3 |
|
---|---|---|---|---|
ZLW-0630 | 30391 | 11674 | 1736 | 845 |
ZLW-1040 | 97560 | 54910 | 3902 | 3076 |
ZLW-1080 | 483653 | 86613 | 11515 | 4684 |
ZLW-1660 | 540876 | 773489 | 14618 | 24586 |