Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
The hybrid energy chain YE is the best mix of lightweight plastic and strong steel that can easily handle high unsupported travels. It was developed to meet the requirements of construction machinery and lifting equipment. The requirement was to offer the maximum possible unsupported length with compact dimensions and the lowest possible weight. However, pure steel energy chains have the disadvantages of high assembly costs and weight. The YE system combines the higher strength of steel elements with the low weight and flexibility of plastic components. In addition, no screws, rivets or bolts are used, which can loosen under vibration.
With a fill weight of 5kg/m, the YEHD.112 series can travel up to 7.1m unsupported, and the E4.112 series reaches 4.5m. The YE.56 series can travel up to 5.5m unsupported, and the E4.56 series reaches 3.4m. The YE.42 series can travel up to 4.6m unsupported, and the E4.42 series reaches 2.4m.