Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
Genera l features | Unit | iglidur® B | test method |
Density | g/cm³ | 1,15 | |
Colour | Gray | ||
Max. humidity absorption at 23°C/50% R. H. | % weight | 1,0 | DIN 53495 |
Max. water absorption | % weight | 6,3 | |
Coefficient of surface friction, dynamic, against steel | μ | 0,18–0,28 | |
pv value, max. (dry) | MPa x m/s | 0,15 | |
Mechanical properties |
|||
Bending E-module | MPa | 1.800 | DIN 53457 |
Tensile strength at +20 °C | MPa | 55 | DIN 53452 |
compressive strength | MPa | 20 | |
Maximum recommended surface pressure (20° C) | MPa | 40 | |
Shore D-hardness | 69 | DIN 53505 | |
Physical and thermal properties |
|||
Max. long term application temperature | °C | +100 | |
Max. short term application temperature | °C | +130 | |
Minimum application temperature | °C | -40 | |
thermal / heat conductivity | W/m x K | 0,24 | ASTM C 177 |
Coefficient of thermal expansion (at 23° C) | K–1 x 10–5 | 12 | DIN 53752 |
Electrical properties |
|||
Specific forward resistance | Ωcm | > 1010 | DIN IEC 93 |
surface resistance | Ω | > 109 | DIN 53482 |
m/s | Rotating | Oscillating | Linear |
Constant | 0,7 | 0,5 | 2 |
Short-term | 1 | 0,7 | 3 |
iglidur® B | Dry | Grease | Oil | Water |
Coefficients of friction µ | 0,18 - 0,28 | 0,09 | 0,04 | 0,04 |
Medium | Resistance |
Alcohol | + to 0 |
Hydrocarbons | - |
Fats, oils, without additives | - |
Fuels | - |
Diluted acids | 0 to - |
Strong acids | - |
Diluted bases | - |
Strong bases | - |
Specific forward resistance | > 1010 Ωcm |
Surface resistance | > 109 Ω |
Maximum moisture absorption | |
---|---|
by +23 °C/50 % r. F. | 1,0 weight-% |
Max. water absorption | 6,3 weight-% |
Diameter
d1 [mm] | Shaft h9
[mm] | iglidur® B
D11 [mm] | Housing H7
[mm] |
Up to 3 | 0 - 0,025 | +0,020 +0,080 | 0 +0,010 |
> 3 to 6 | 0 - 0,030 | +0,030 +0,105 | 0 +0,012 |
> 6 to 10 | 0 - 0,036 | +0,040 +0,130 | 0 +0,015 |
> 10 to 18 | 0 - 0,043 | +0,050 +0,160 | 0 +0,018 |
> 18 to 30 | 0 - 0,052 | +0,065 +0,195 | 0 +0,021 |
> 30 to 50 | 0 - 0,062 | +0,080 +0,240 | 0 +0,025 |
> 50 to 80 | 0 - 0,074 | +0,100 +0,290 | 0 +0,030 |