Lead screws made of stainless steel
drylin® & dryspin® technology
Request free sample here

No chance for corrosion & chemicals

25% less wear

Certain materials rust much faster in humid environments than we would like. The wear rate increases, the fit becomes imprecise and the service life is reduced. Chemicals and strong detergents are also not beneficial for these materials.
 
Stainless steel is the standard material for our lead screws. In combination with our drylin lead screw nuts, there is 100% freedom from corrosion. Tests show that wear is reduced by up to 25%. And we can also find a suitable material for your application in extreme environmental conditions. Our experts offer the solution for your specific application.

30% longer service life

But not only wear and tear can be reduced. With specifications and shapes matching the polymer nut and lead screw, dryspin provides up to 30% longer service life and efficiency for high helix threads. The rounded tooth geometry reduces the contact area between lead screw and nut, allowing the lead screw drives to operate quietly and without vibration under load.
Learn more about the advantages of dryspin technology, the different manufacturing processes and the stainless steel products we recommend for drylin lead screw technology. If you have any questions, our experts will be happy to advise you.

Our stainless steel products in lead screw technology

High helix lead screw

high helix lead screws ► Stainless steel AISI 304
30% longer service life
► Higher efficiency and low wear
► Thread direction: right, left and reverse
Go to the online shop

Trapezoidal lead screw

Trapezoidal lead screws ► Stainless steel AISI 304
C15 steel 1.0401
► Absorption of high axial forces
Thread direction: right, left and reverse
Go to the online shop

Metric lead screws

Metric lead screw ► Stainless steel AISI 304
► Standard for maximum compatibility 
Thread direction: right
 
Go to the online shop
Lead screw configurator


 

 
Quick and easy configuration

With our free lead screw configurator


Individual pin machining without CAD software
2D dimensioned drawing and 3D step file, generated directly online
 Immediate price calculation, order online straight away or request quotation
Configure online here

Tech up
with dryspin technology

High efficiency and low wear

The patented dryspin high helix thread technology was developed by igus in 2013 and offers numerous advantages compared to conventional high helix threads. Due to the flat thread angle, it efficiently converts the force introduced into a translational movement. With specifications and geometries matched to the plastic nut and spindles, dryspin provides an even longer service life and more efficiency for high helix threads. The rounded tooth geometry reduces the contact area between lead screw and nut, allowing the lead screw drives to operate quietly and without vibration under load.
 
The larger spaces between the individual dryspin thread pitches result in a higher proportion (factor 1.3) of tribologically optimised polymer in the threads. More wear-resistant material and higher efficiency are decisive for up to five times longer service life compared to conventional high helix threads.

You can also use our machining service - we produce ready-to-install lead screws according to your wishes. For this, use our lead screw configurator or send us a drawing. We will then provide a quotation.
Find out more
dryspin technology

Our manufacturing methods for drylin lead screws


Thread rolling - our standard

A workpiece is placed centrally between two tools with profile. They rotate simultaneously and the thread is rolled into the surface of the raw material by cold forming. The thread profile is transferred to the workpiece by the compressive stress and rotation. The thread is ready.

More about thread rolling

Thread whirling - for special sizes

Thread whirling requires only one tool. It is ring-shaped and is clamped around the appropriate workpiece. This rotates very slowly, while the whirling tool rotates outside at very high speed. The thread is produced by inward facing cutting bits.

More about thread whirling

Customer application examples



Configure online:

Configurator
Go to the configurator

Tech up & Cost down

Tech Up, Cost Down
Tech up here


"Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" ve "yes" terimleri, igus® GmbH/ Köln'ün Federal Almanya Cumhuriyeti'nde ve bazı yabancı ülkelerde yasal olarak korunan ticari markalarıdır. Bu liste, igus GmbH'nin veya igus'un bağlı şirketlerinin Almanya, Avrupa Birliği, ABD ve/veya diğer ülkeler veya yargı bölgelerinde korunan ticari markalarının (örn. bekleyen ticari marka başvuruları veya tescilli ticari markalar) kapsamlı olmayan bir listesidir.

igus® GmbH, Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber şirketlerinin ve bu web sitesinde adı geçen diğer tüm tahrik üreticilerine ait hiçbir ürünün satışını yapmadığını ifade etmektedir. igus® tarafından sunulan ürünler, igus® GmbH'nin ürünleridir.