Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
Discover all our test reports on the durability tests for our fibre optic cables here.
Test number: | 3105 |
Test parameter | +/- 180°/m |
Service life: | 27 million cycles |
The CFROBOT5 robot cable family's fibre optic cable is always immediately associated with a six-axis articulated robot because torsion is so important in that application. But the cable has other uses as well – customers very often have to transmit sensitive signals. Such signals come from actuators that are guided in free, unspecified movements, and torsion also plays a role there. Extremely precise measurements produce an incredible amount of data, which can be transported most reliably (and interference-free) with a FOC. The challenge is to cushion the sensitive glass-fibre element in the cable such that it cannot be damaged, while of course also doing so permanently.
Test number: |
| |
Bend radius: | 35mm (factor 4.2 x d) | |
Service life: | 50 million strokes |